Final circuit board-data flush 2xRCCB 9x10A 12x16A 25A
Waltteri Prefabricated Panel Boards
ENSTO
Final circuit board-data flush 2xRCCB 9x10A 12x16A 25A
REF. ESSV655.21U-ITAK
EAN.
6438100371517
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Mounting method | Flush-mounted |
---|---|
Protection | Miniature-/earth leakage circuit breaker |
Total number of groups | 21 |
Number of direct groups | 9 |
Number of groups behind earth leakage switch | 12 |
Number of earth leakage switches 30 mA | 2 |
Number of poles main switch | 3 |
Main switch rated current | 25 A |
With socket outlet | Yes |
With bell transformer | No |
---|---|
Over voltage protection | No |
Housing material | Steel |
Degree of protection (IP) | IP2XC |
Height | 900 mm |
Width | 545 mm |
Depth | 105 mm |
With transparent cover | No |
Lockable | Yes |
Documentation
1 document
Installation Guide
1 document
Line drawing
SELECT AN ACTION