Skip to main content
Logo print

End support AMRPK RAMP MOUNT.PAIR 1M

Ensto Monix ENSTO

End support AMRPK RAMP MOUNT.PAIR 1M

REF. AMRPK 4364176 EAN. 6418584168483
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Type of accessory/spare part Supporting bracket
Colour Grey
Material Aluminium
Length 1000 mm
Width 50 mm
Height 60 mm

Documentation

1 document
Instruction manual
IU_24431_V1.pdf pdf (3.99 Mo)
2 documents
Product Sheet
PS_MarloRamp_EN.pdf pdf (0.97 Mo)
Product Sheet
PS_MarloRamppi.pdf pdf (0.74 Mo)