End cap for 40x40 mm mini-trunking
DLP-S Mini-trunking LG
Legrand
End cap for 40x40 mm mini-trunking
REF. LG-638185
1473368
EAN.
3245066381855
Allows to block the end of the mini-trunking
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Left/right |
---|---|
Material | Plastic |
Material quality | Other |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
Suitable for circuit integrity | No |
Type of fastening | Snap on |
Colour | White |
With protective foil | No |
---|---|
Degree of protection (IP) | IP40 |
Degree of impact strength (IK) | IK06 |
Operating / setting temperature | 15-60 °C |
Width | 43.2 mm |
Height | 40.2 mm |
Depth | 15 mm |
Storage temperature | -25-60 °C |
Documentation
1 document
Technical Sheet
1 document
Autocad 3D
SELECT AN ACTION