DX3 SHUNT TRIP FOR NC PB 230V
DX3
Legrand
DX3 SHUNT TRIP FOR NC PB 230V
REF. LG-406284
EAN.
3245064062848
Packed with innovative functions and technical features, the DX³ range meets the needs of the most demanding residential, commercial and industrial installations in terms of safety, performance and selectivity.
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Device fitting | Universal |
---|---|
Function | Under voltage coil |
Width in number of modular spacings | 1 |
Number of contacts as normally open contact | 0 |
Number of contacts as normally closed contact | 0 |
Number of contacts as change-over contact | 0 |
Number of fault-signal switches | 0 |
Rated voltage | 230 V |
Voltage type | AC |
---|---|
With auto test for earth leakage function | No |
Suitable for max. number of poles main contact unit (total) | 4 |
Suitable for max. current main contact unit | 125 A |
Width | 20 mm |
Height | 83 mm |
Depth | 71.5 mm |
Documentation
1 document
Instruction manual
1 document
Environmental profile
SELECT AN ACTION