Skip to main content
Logo print

Duct data box eDuct, tele outl, corner box,

Ensto eDuct Socket Outlets ENSTO

Duct data box eDuct, tele outl, corner box,

REF. EDUCT-KEY-WWFI 1404402 EAN. 6418677343155
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Assembly arrangement Basic element with complete housing
Utilization For data connection housing
Support ring Yes
With dust cover Yes
With hinged lid No
Imprintable label Without indication field
With imprint No
Mounting method Wall duct
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Surface protection Untreated
Surface finishing Glossy
Colour White
RAL-number (similar) 9010
Transparent No
Type of fastening Engage (snap)
Number of modules (module system) 1
With buses/couplings No
Suitable for number of connectors 2
Isolated connections No
With strain relief Yes
Luster terminal No
With lighting No
Suitable for degree of protection (IP) IP00
Device width 90 mm
Device height 85 mm
Device depth 53 mm
Built-in depth 40 mm
Storage temperature -35 - +35 °C

Documentation

1 document
Installation Guide
IG_0000004118_V1.pdf pdf (1.47 Mo)
1 document
Line drawing
2D_EDUCT-RJ45_M1_V1.pdf pdf (0.08 Mo)

Cross-sell

You might also need

You can only compare 4 products, you must remove 1 to add this one
Details