Duct data box eDuct, tele outl, corner box,
Ensto eDuct Socket Outlets
ENSTO
Duct data box eDuct, tele outl, corner box,
REF. EDUCT-ACT-SWFI
1404411
EAN.
6418677343308
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Assembly arrangement | Basic element with complete housing |
---|---|
Utilization | For data connection housing |
Support ring | Yes |
With dust cover | Yes |
With hinged lid | No |
Imprintable label | Without indication field |
With imprint | No |
Mounting method | Wall duct |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
Surface finishing | Glossy |
Colour | Black |
RAL-number (similar) | 9005 |
Transparent | No |
---|---|
Type of fastening | Engage (snap) |
Number of modules (module system) | 1 |
With buses/couplings | No |
Suitable for number of connectors | 2 |
Isolated connections | No |
With strain relief | Yes |
Luster terminal | No |
With lighting | No |
Suitable for degree of protection (IP) | IP00 |
Device width | 90 mm |
Device height | 85 mm |
Device depth | 53 mm |
Built-in depth | 40 mm |
Storage temperature | -35 - +35 °C |
Documentation
1 document
Installation Guide
1 document
Line drawing
SELECT AN ACTION