Downlight ALSD117HPU/DW IP44 8W DALI GR
Ensto Velox
ENSTO
Downlight ALSD117HPU/DW IP44 8W DALI GR
REF. ALSD117HPUED/DW
4117299
EAN.
6438100388072
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable for surface mounting | No |
---|---|
Suitable for built-in mounting | Yes |
Suitable for suspended mounting | No |
Suitable for ceiling mounting | Yes |
Adjustability | Not adjustable |
With movement sensor | No |
With light sensor | No |
Lamp type | LED not exchangeable |
With light source | Yes |
Lamp holder | None |
Housing material | Aluminium |
Housing colour | White |
Material cover | Plastic, opal |
Voltage type | AC |
Type of control gear | LED operating device current-controlled |
With control gear | Yes |
Dimming 0-10 V | No |
Dimming 1-10 V | No |
Dimming DALI | Yes |
Dimming DMX | No |
Dimming DSI | No |
Dimming potentiometer (integrated) | No |
Dimming LineSwitch | No |
Dimming manufacturer's proprietary system | No |
Dimming mains voltage modulation | No |
Dimming phase cut-off | Yes |
Dimming phase cut-on | Yes |
Dimming programmable | No |
Dimming RF | No |
Dimming Sine Wave Reduction | No |
---|---|
Dimming Touch and Dim | No |
Dimming Zigbee | No |
Dimming with push-button | No |
No dim function | No |
Reflector | None |
Light distributor | Diffuser lens/optic/panel |
Light sharing | Symmetric |
Beam angle | Open beam/diffuse |
Light outlet | Direct |
Rated life time L70/B50 at 25 °C | 50000 h |
Degree of protection (IP) | IP44 |
Protection class | II |
Rated ambient temperature according to IEC 62722-2-1 | -20-30 °C |
Max. system power | 8 W |
Colour of light | White |
Colour rendering index CRI | 80-89 |
Width | 180 mm |
Height/depth | 108 mm |
Outer diameter | 117 mm |
Built-in length | 30 mm |
Type of wiring | Suitable for through wiring |
Number of poles | 4 |
Conductor cross section | 1.5 mm² |
Connection type | Push-in clamp |
Filament test according to IEC 60695-2-11 | None |
Luminaire efficacy | 63 lm/W |
Covering of the luminaire with thermally insulating material possible | No |
Colour consistency (McAdam ellipse) | SDCM5 |
Documentation
2 documents
Product Sheet
Product Sheet
SELECT AN ACTION