Downlight ALS90NS/3K 4W/830 LED WH
Ensto Velox Downlight
ENSTO
Downlight ALS90NS/3K 4W/830 LED WH
REF. ALS90NS/3K
4118005
EAN.
6438389001648
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable for surface mounting | No |
---|---|
Suitable for built-in mounting | Yes |
Suitable for suspended mounting | No |
Suitable for ceiling mounting | Yes |
Adjustability | Not adjustable |
With movement sensor | No |
With light sensor | No |
Lamp type | LED not exchangeable |
With light source | Yes |
Lamp holder | None |
Housing material | Aluminium |
Surface protection | Powder coating |
Housing colour | White |
Surface brushed | No |
Voltage type | AC |
Type of control gear | LED operating device current-controlled |
With control gear | Yes |
Dimming 0-10 V | No |
Dimming 1-10 V | No |
Dimming DALI | No |
Dimming DMX | No |
Dimming DSI | No |
Dimming potentiometer (integrated) | No |
Dimming LineSwitch | No |
Dimming manufacturer's proprietary system | No |
Dimming mains voltage modulation | No |
---|---|
Dimming phase cut-off | No |
Dimming phase cut-on | No |
Dimming programmable | No |
Dimming RF | No |
Dimming Sine Wave Reduction | No |
Dimming Touch and Dim | No |
Dimming Zigbee | No |
Dimming with push-button | No |
No dim function | Yes |
Reflector | High-gloss |
Light sharing | Symmetric |
Light outlet | Direct |
Degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK00 |
Protection class | II |
Rated ambient temperature according to IEC 62722-2-1 | -20-30 °C |
Max. system power | 4 W |
Colour of light | White |
Colour rendering index CRI | 80-89 |
Width | 90 mm |
Height/depth | 90 mm |
Length | 41 mm |
Filament test according to IEC 60695-2-11 | None |
Covering of the luminaire with thermally insulating material possible | Yes |
Documentation
1 document
Product Sheet
1 document
Line drawing
SELECT AN ACTION