Downlight ALDD180NU/DW IP44 11W DALI WH
Ensto Velox Deco
ENSTO
Downlight ALDD180NU/DW IP44 11W DALI WH
REF. ALDD180NUED/DW
4103593
EAN.
6438100388058
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable for surface mounting | No |
---|---|
Suitable for built-in mounting | Yes |
Suitable for suspended mounting | No |
Suitable for ceiling mounting | Yes |
Suitable for traverse mounting | No |
Suitable for pedestal/floor mounting | No |
Suitable for light-track mounting | No |
Suitable for clamp-mounting | No |
Suitable for low voltage cable system | No |
Adjustability | Not adjustable |
With movement sensor | No |
With light sensor | No |
Lamp type | LED not exchangeable |
With light source | Yes |
Lamp holder | None |
Housing material | Aluminium |
Surface protection | Powder coating |
Housing colour | White |
Material cover | Plastic, opal |
Surface brushed | No |
Voltage type | AC |
Type of control gear | LED operating device current-controlled |
With control gear | Yes |
Exchangeable control gear | Yes |
Dimming 0-10 V | No |
Dimming 1-10 V | No |
Dimming DALI-2 | No |
Dimming DALI | Yes |
Dimming DMX | No |
Dimming DSI | No |
Dimming potentiometer (integrated) | No |
---|---|
Dimming LineSwitch | No |
Dimming manufacturer's proprietary system | No |
Dimming mains voltage modulation | No |
Dimming phase cut-off | Yes |
Dimming phase cut-on | Yes |
Dimming programmable | No |
Dimming RF | No |
Dimming Sine Wave Reduction | No |
Dimming Touch and Dim | No |
Dimming Zigbee | No |
Dimming with push-button | No |
No dim function | No |
Reflector | None |
Light distributor | Diffuser lens/optic/panel |
Light sharing | Symmetric |
Beam angle | Open beam/diffuse |
Light outlet | Direct |
Rated life time L70/B50 at 25 °C | 50000 h |
Degree of protection (IP) | IP44 |
Protection class | II |
Rated ambient temperature according to IEC 62722-2-1 | -20-30 °C |
Max. system power | 11 W |
Colour of light | White |
Colour rendering index CRI | 80-89 |
Rated luminous flux according to IEC 62722-2-1 | 820 lm |
Power factor | 0.92 |
Outer diameter | 180 mm |
Connection type | Push-in clamp |
Documentation
2 documents
Installation Guide
Light distribution file
2 documents
Product Sheet
Product Sheet
SELECT AN ACTION