Door Transparent door 36 mod 3r
Ensto Modulo
ENSTO
Door Transparent door 36 mod 3r
REF. MODD363
3427938
EAN.
6438100197827
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Height | 470 mm |
---|---|
Width | 310 mm |
Depth | 30 mm |
Material | Plastic |
Hinging | Yes |
---|---|
Quick locking | Yes |
Degree of protection (IP) | IP65 |