![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/63/LG-638139-WEB-R.jpg)
Distribution mini-trunking 24x14 mm - 2 m length - Adhesive
DLP-S Mini-trunking LG
Legrand
Distribution mini-trunking 24x14 mm - 2 m length - Adhesive
REF. LG-638139
1473331
EAN.
3414970330239
DLP-S mini-trunking system allows distribution and protection of various cables in an electrical installation
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Height | 14 mm |
---|---|
Width | 24 mm |
Length | 2000 mm |
Useful cross section | 249 mm² |
Material | Plastic |
Material quality | Polyvinyl chloride (PVC) |
Halogen free | No |
Antimicrobial treatment | No |
Surface protection | Untreated |
Suitable for circuit integrity | No |
Colour | White |
Transparent | No |
RAL-number | 9003 |
Number of permanent partitions | 0 |
---|---|
Number of plug-in partitions | 0 |
Type of fastening | Self-adhesive and bottom perforation |
Cover model | Loose |
With cable fixing clip | No |
With protective foil | No |
With duct connector | No |
Delivery on roll | No |
Degree of protection (IP) | IP40 |
Degree of impact strength (IK) | IK06 |
Operating / setting temperature | 15-60 °C |
Storage temperature | -25-60 °C |
Documentation
1 document
Technical Sheet
SELECT AN ACTION