Distribution box 5 pole grey (1,N,E,a+,b-)
EnstoNet
ENSTO
Distribution box 5 pole grey (1,N,E,a+,b-)
REF. NCJDP592.G
1932270
EAN.
6418677683763
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Rated voltage | 250 V |
---|---|
Rated current | 20 A |
Rated current to luminaire | 20 A |
Number of poles | 5 |
Degree of protection (IP) | IP20 |
Number of inputs | 1 |
Number of outputs | 10 |
Mechanical coding | Yes |
Colour coding/contact insert | Grey |
Type of locking | Integrated in plug-in connector |
Halogen free | Yes |
Max. continuous temperature resistance contact part | 70 °C |
---|---|
Max. continuous temperature resistance strain relief | 70 °C |
Housing material | Polyamide (PA) |
Contact material | CuZn |
Surface treatment contacts | Silver-plated |
Pollution degree | 2 |
Length | 290 mm |
Height | 33 mm |
Width | 105 mm |
Type of integrated switching | None |
Mounting possibility | Integrated |
Documentation
1 document
Installation Guide
1 document
Line drawing
SELECT AN ACTION