Distribution box 5 pole, 3x3 outlets
EnstoNet
ENSTO
Distribution box 5 pole, 3x3 outlets
REF. NAJDM53
1934808
EAN.
6418677700644
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Rated voltage | 250 V |
---|---|
Rated current | 20 A |
Rated current to luminaire | 20 A |
Number of poles | 5 |
Degree of protection (IP) | IP20 |
Number of inputs | 1 |
Number of outputs | 3 |
Mechanical coding | Yes |
Type of locking | Integrated in plug-in connector |
Halogen free | Yes |
---|---|
Max. continuous temperature resistance contact part | 70 °C |
Housing material | Polyamide (PA) |
Contact material | CuZn |
Surface treatment contacts | Silver-plated |
Length | 31 mm |
Height | 139 mm |
Width | 220 mm |
Documentation
1 document
Installation Guide
2 documents
Line drawing
Line drawing
SELECT AN ACTION