Distribution block T-distributor 2-p 32A, power
EnstoNet XL
ENSTO
Distribution block T-distributor 2-p 32A, power
REF. XLAD2
1935105
EAN.
6418677688362
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Rated voltage | 250 V |
---|---|
Rated current | 32 A |
Number of poles | 2 |
Degree of protection (IP) | IP20 |
Number of inputs | 1 |
Number of outputs | 2 |
Mechanical coding | Yes |
Colour coding/contact insert | Black |
Type of locking | Integrated in plug-in connector |
Halogen free | Yes |
Max. continuous temperature resistance contact part | 70 °C |
Max. continuous temperature resistance strain relief | 70 °C |
---|---|
Housing material | Other |
Contact material | CuZn |
Surface treatment contacts | Silver-plated |
Pollution degree | 2 |
Rated surge voltage | 4 kV |
Length | 108 mm |
Height | 37 mm |
Width | 146 mm |
Type of distributor | T-distributor |
Mounting possibility | Integrated |
Documentation
2 documents
Certificate of Approval
Certificate of Approval
SELECT AN ACTION