Distribution block Linect, 5-pole, C/I-coding
EnstoNet
ENSTO
Distribution block Linect, 5-pole, C/I-coding
REF. NCD5LI.G
1932184
EAN.
6418677724466
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Rated voltage | 250 V |
---|---|
Rated current | 20 A |
Rated current to luminaire | 20 A |
Number of poles | 5 |
Degree of protection (IP) | IP20 |
Number of inputs | 1 |
Number of outputs | 1 |
Phase pickup | L1 |
Pole codification | L, N, PE, -, + |
Mechanical coding | Yes |
Colour coding/contact insert | Grey |
Colour of the separate adapter piece | Without adapter piece |
Type of locking | Integrated in plug-in connector |
Halogen free | Yes |
---|---|
Max. continuous temperature resistance contact part | 80 °C |
Max. continuous temperature resistance strain relief | 80 °C |
Housing material | Polyamide (PA) |
Contact material | CuZn |
Surface treatment contacts | Silver-plated |
Length | 60 mm |
Height | 45 mm |
Width | 75 mm |
Type of distributor | T-distributor |
Type of integrated switching | None |
Mounting possibility | Integrated |