Distribution block 3-pole, T-connector, grey
EnstoNet
ENSTO
Distribution block 3-pole, T-connector, grey
REF. NCD3T.G
1935332
EAN.
6418677707889
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Rated voltage | 250 V |
---|---|
Rated current | 20 A |
Number of poles | 3 |
Degree of protection (IP) | IP20 |
Number of inputs | 1 |
Number of outputs | 2 |
Mechanical coding | Yes |
Colour coding/contact insert | Grey |
Type of locking | Integrated in plug-in connector |
Halogen free | Yes |
Max. continuous temperature resistance contact part | 70 °C |
Max. continuous temperature resistance strain relief | 70 °C |
Housing material | Polyamide (PA) |
---|---|
Contact material | CuZn |
Surface treatment contacts | Silver-plated |
Pollution degree | 2 |
Rated surge voltage | 4 kV |
Length | 47 mm |
Height | 37 mm |
Width | 44 mm |
Type of distributor | T-distributor |
Type of integrated switching | None |
Mounting possibility | With separate adapter |
Documentation
1 document
Line drawing
SELECT AN ACTION