Distribution block 1 phase, 7 OUTPUTS, BLACK
EnstoNet
ENSTO
Distribution block 1 phase, 7 OUTPUTS, BLACK
REF. NAD36.B
1934242
EAN.
6418677724169
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Rated voltage | 250 V |
---|---|
Rated current | 20 A |
Number of poles | 3 |
Degree of protection (IP) | IP20 |
Number of inputs | 1 |
Number of outputs | 7 |
Pole codification | L, N, PE |
Mechanical coding | Yes |
Colour coding/contact insert | Black |
Type of locking | Integrated in plug-in connector |
Halogen free | Yes |
Max. continuous temperature resistance contact part | 70 °C |
Max. continuous temperature resistance strain relief | 70 °C |
---|---|
Housing material | Polyamide (PA) |
Contact material | CuZn |
Surface treatment contacts | Silver-plated |
Pollution degree | 2 |
Rated surge voltage | 4 kV |
Length | 45 mm |
Height | 100 mm |
Width | 51 mm |
Type of distributor | Distribution terminal block |
Type of integrated switching | None |
Mounting possibility | With separate adapter |
Documentation
1 document
Installation Guide
SELECT AN ACTION