DIN rail For 233009/11, 35 x 285 mm
Ensto Cubo D
ENSTO
DIN rail For 233009/11, 35 x 285 mm
REF. DR35275.4
3443926
EAN.
6418677151101
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | DIN rail (top hat rail) 35/7.5 mm |
---|---|
Material | Stainless steel |
Punch shape | None |
Drill hole distance centrically | 275 mm |
Material thickness | 1 mm |
---|---|
Length | 185 mm |
Height | 7.5 mm |