DIN rail For 050704, 15 x 48 mm
Ensto Cubo D
ENSTO
DIN rail For 050704, 15 x 48 mm
REF. DR15038.4
3444911
EAN.
6418677150944
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | DIN rail (top hat rail) 15 mm |
---|---|
Material | Stainless steel |
Punch shape | None |
Drill hole distance centrically | 38 mm |
Material thickness | 1 mm |
---|---|
Length | 48 mm |
Height | 5.5 mm |