DIN rail 35 x 150 mm
Ensto Cubo S
ENSTO
DIN rail 35 x 150 mm
REF. DR35140.4
3443918
EAN.
6418677156113
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | DIN rail (top hat rail) 35/7.5 mm |
---|---|
Material | Steel |
Punch shape | None |
Drill hole distance centrically | 140 mm |
Material thickness | 1 mm |
---|---|
Length | 150 mm |
Height | 7.5 mm |