Dimmer (light control) Satellite insert, 3-wire
Ensto Intro Dimmers and IR Products
ENSTO
Dimmer (light control) Satellite insert, 3-wire
REF. 1723NEFI
2621175
EAN.
6438100349356
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Assembly arrangement | Basic element |
---|---|
Model | Substation |
Substation input | Yes |
Applicable with button | Yes |
Applicable with movement sensor | Yes |
Applicable with presence indicator | Yes |
Applicable with time switch/timer | Yes |
---|---|
Applicable with transmission button | Yes |
Mounting method | Flush-mounted |
Material | Other |
Material quality | Other |
Nominal voltage | 230 V |
Documentation
1 document
Installation Guide
SELECT AN ACTION