Dimmer (light control) Rotary dimmer, 3-400W, 20-420V
Ensto Intro Dimmers and IR Products
ENSTO
Dimmer (light control) Rotary dimmer, 3-400W, 20-420V
REF. 1731DD-LS1740WWFI
2621262
EAN.
6438100509453
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Assembly arrangement | Basic element |
---|---|
Method of operation | Turn/push button |
Serial dimmer | No |
Type of load | Universal |
Substation input | Yes |
Light value memory | Yes |
Applicable with button | No |
Applicable with movement sensor | No |
Applicable with presence indicator | No |
Applicable with time switch/timer | No |
Applicable with transmission button | No |
Mounting method | Flush-mounted |
Type of fastening | Mounting with claw and screw |
---|---|
Material | Other |
Material quality | Other |
Halogen free | No |
Surface finishing | Glossy |
Colour | White |
RAL-number (similar) | 9010 |
Transparent | No |
Suitable for degree of protection (IP) | IP21 |
Device width | 70 mm |
Device height | 70 mm |
Device depth | 25 mm |
Documentation
1 document
Installation Guide
SELECT AN ACTION