Dimmer (light control) 3-50VA,20-210W
Ensto Intro Dimmers and IR Products
ENSTO
Dimmer (light control) 3-50VA,20-210W
REF. 1724DMFI
2621176
EAN.
6438100349394
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Assembly arrangement | Basic element |
---|---|
Method of operation | Other |
App control via Bluetooth | No |
Dimming phase cut-on | Yes |
Dimming phase cut-off | Yes |
Serial dimmer | No |
Type of load | Universal |
Substation input | Yes |
Light value memory | Yes |
Applicable with button | No |
Applicable with movement sensor | No |
Applicable with presence indicator | No |
---|---|
Applicable with time switch/timer | No |
Applicable with transmission button | No |
Mounting method | Flush-mounted |
Type of fastening | Mounting with screw |
Material | Other |
Material quality | Other |
Halogen free | No |
Connection type | Screwed terminal |
Device depth | 19.5 mm |
Documentation
1 document
Installation Guide
SELECT AN ACTION