Dimmer (light control) 1-10V, switch, white
Ensto Intro Dimmers and IR Products
ENSTO
Dimmer (light control) 1-10V, switch, white
REF. 240-10-LS1940WWFI
2621030
EAN.
6418677336492
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Mounting method | Flush-mounted |
---|---|
Control current | 50 mA |
Rated current | 6 A |
Nominal voltage | 230 V |
Method of operation | Turn/push button |
Substation input | No |
Light value memory | No |
Applicable with button | No |
Applicable with movement sensor | No |
Applicable with presence indicator | No |
---|---|
Applicable with time switch/timer | No |
Applicable with transmission button | No |
Applicable with infrared button | No |
Device width | 70 mm |
Device height | 70 mm |
Device depth | 52 mm |
Colour | White |
Documentation
1 document
Installation Guide
SELECT AN ACTION