Dimmer KNX Control unit 1-10 V, 1-gang
Jung KNX Products
ENSTO
Dimmer KNX Control unit 1-10 V, 1-gang
REF. 2194REGHM
2818079
EAN.
4011377150942
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Bus system KNX | Yes |
---|---|
Bus system KNX-RF (Radio Frequent) | No |
Bus system radio frequent | No |
Bus system LON | No |
Bus system Powernet | No |
Mounting method | DRA (DIN-rail adapter) |
Width in number of modular spacings | 4 |
With bus connection | Yes |
Substation input | No |
---|---|
Local operation/hand operation | Yes |
With LED indication | No |
Interface 1-10 V | Yes |
Max. switching current (resistive load) | 16 A |
Max. switching power | 2500 W |
Number of outputs | 4 |
Max. control current | 240 mA |
Documentation
1 document
Instruction manual
SELECT AN ACTION