Diffuser Tori PMMA Opal
Ensto Tori
ENSTO
Diffuser Tori PMMA Opal
REF. 1189-2
4503020
EAN.
6410045030209
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Light sharing | Symmetric |
---|---|
Light outlet | Direct |
Design of the grid/reflector | None |
Grid perforated | No |
Reflector perforated | No |
Material | Plastic |
Colour | White |
---|---|
Length | 440 mm |
Width | 440 mm |
Height/depth | 260 mm |
Diameter | 400 mm |
Documentation
1 document
Installation Guide
SELECT AN ACTION