Diffuser Opal diffuser for AVR72
Ensto AVR70-72
ENSTO
Diffuser Opal diffuser for AVR72
REF. AVV72
4117942
EAN.
6418677612008
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Light sharing | Symmetric |
---|---|
Light outlet | Direct |
Design of the grid/reflector | None |
Grid perforated | No |
Reflector perforated | No |
Material | Plastic |
Colour | White |
---|---|
Length | 227 mm |
Width | 227 mm |
Height/depth | 61 mm |
Diameter | 400 mm |
Documentation
1 document
Product Sheet
SELECT AN ACTION