Diffuser KUAM49K 35/49/80W C
Ensto Monix
ENSTO
Diffuser KUAM49K 35/49/80W C
REF. KUAM49K
4364179
EAN.
6418584168513
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Luminaire cover |
---|---|
Light sharing | Symmetric |
Light outlet | Direct |
Design of the grid/reflector | None |
Grid perforated | No |
Reflector perforated | No |
Material | Plastic |
---|---|
Kind of luminaire cover/post globe | Opal |
Colour | Other |
Length | 1487 mm |
Width | 22 mm |
Height/depth | 142 mm |