Diffuser KUALH18 18W L= 623MM GRY
Ensto Ali IP21
ENSTO
Diffuser KUALH18 18W L= 623MM GRY
REF. KUALH18
4103058
EAN.
6410041030586
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Light sharing | Symmetric |
---|---|
Light outlet | Direct |
Design of the grid/reflector | None |
Grid perforated | No |
Reflector perforated | No |
Material | Plastic |
---|---|
Colour | Other |
Length | 623 mm |
Width | 63 mm |
Height/depth | 43 mm |
Documentation
1 document
Installation Guide
SELECT AN ACTION