Diffuser KUAL14229 2x9W L=406MM OP
Ensto Alisa IP44
ENSTO
Diffuser KUAL14229 2x9W L=406MM OP
REF. KUAL14229
4103040
EAN.
6410041030401
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Light sharing | Symmetric |
---|---|
Light outlet | Direct |
Design of the grid/reflector | None |
Grid perforated | No |
Reflector perforated | No |
Material | Plastic |
Colour | White |
---|---|
Length | 406 mm |
Width | 63 mm |
Height/depth | 43 mm |
Diameter | 400 mm |
Documentation
1 document
Instruction manual
SELECT AN ACTION