Diffuser Glass diffuser for AVH11
Ensto AVH11
ENSTO
Diffuser Glass diffuser for AVH11
REF. AVV11
4117914
EAN.
6418677611759
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Light sharing | Symmetric |
---|---|
Light outlet | Direct |
Design of the grid/reflector | None |
Grid perforated | No |
Reflector perforated | No |
Material | Plastic |
Colour | Other |
---|---|
Length | 200 mm |
Width | 200 mm |
Height/depth | 60 mm |
Diameter | 200 mm |
Documentation
SELECT AN ACTION