Diffuser glass diffuser for AVD550
Ensto AVD550
ENSTO
Diffuser glass diffuser for AVD550
REF. AVV550.G
4217218
EAN.
6418677621680
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Luminaire cover |
---|---|
Light sharing | Symmetric |
Light outlet | Direct |
Design of the grid/reflector | None |
Grid perforated | No |
Reflector perforated | No |
Material | Glass |
Kind of luminaire cover/post globe | Opal |
---|---|
Colour | White |
Length | 550 mm |
Width | 550 mm |
Height/depth | 30 mm |
Diameter | 550 mm |
Documentation
1 document
Installation Guide
SELECT AN ACTION