Diffuser Clear diffuser for Jono 58W
Ensto AVR66
ENSTO
Diffuser Clear diffuser for Jono 58W
REF. AVL645.1
4217745
EAN.
6418677601828
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Luminaire cover |
---|---|
Light sharing | Symmetric |
Light outlet | Direct |
Design of the grid/reflector | None |
Grid perforated | No |
Reflector perforated | No |
Material | Plastic |
---|---|
Kind of luminaire cover/post globe | Clear |
Colour | Other |
Length | 1541 mm |
Width | 46 mm |
Height/depth | 59 mm |
Documentation
2 documents
Installation Guide
Installation Guide
SELECT AN ACTION