Diffuser ALUNO Ø375 ACRYL OP
Ensto Aluno
ENSTO
Diffuser ALUNO Ø375 ACRYL OP
REF. KU375
4103035
EAN.
6410041030357
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Light sharing | Symmetric |
---|---|
Light outlet | Direct |
Design of the grid/reflector | None |
Grid perforated | No |
Reflector perforated | No |
Material | Plastic |
Colour | White |
---|---|
Length | 375 mm |
Width | 375 mm |
Height/depth | 80 mm |
Diameter | 400 mm |
Documentation
1 document
Installation Guide
SELECT AN ACTION