Diffuser ALUNETTE Ø250 ACRYL OP
Ensto Alunette
ENSTO
Diffuser ALUNETTE Ø250 ACRYL OP
REF. KU250
4103034
EAN.
6410041030340
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Light sharing | Symmetric |
---|---|
Light outlet | Direct |
Design of the grid/reflector | None |
Grid perforated | No |
Reflector perforated | No |
Material | Plastic |
Colour | White |
---|---|
Length | 255 mm |
Width | 255 mm |
Height/depth | 56 mm |
Diameter | 400 mm |
Documentation
1 document
Instruction manual
2 documents
Product Sheet
Product Sheet
SELECT AN ACTION