Databox For ESNV and ESSV
Ensto Waltteri Panel boards
ENSTO
Databox For ESNV and ESSV
REF. EST3.700/RJ
3309004
EAN.
6418677667978
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Wall-mounted distributor |
---|---|
Mounting method | Surface mounted/recessed mounted |
Mounting dimension (standardised) | Other |
Material | Steel plate |
Degree of protection (IP) | IP20 |
Colour | White |
---|---|
Height | 700 mm |
Width | 545 mm |
Depth | 130 mm |
Documentation
1 document
Product Sheet
1 document
Line drawing
SELECT AN ACTION