Databox FE For EHSV275.15PS
Ensto Pikku-Waltteri Panel boards
ENSTO
Databox FE For EHSV275.15PS
REF. EHT275.500-IT
3301648
EAN.
6438100342302
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Wall-mounted distributor |
---|---|
Mounting method | Surface mounted |
Mounting dimension (standardised) | Other |
Material | Steel plate |
Degree of protection (IP) | IP20 |
Colour | White |
---|---|
Height | 500 mm |
Width | 280 mm |
Depth | 110 mm |
Documentation
1 document
Product Sheet
1 document
Line drawing
SELECT AN ACTION