Databox accessory Fiber conn. Box 2xSC-D/2xLC-Q
Ensto Pikku-Waltteri Mechanical Parts for Panels
ENSTO
Databox accessory Fiber conn. Box 2xSC-D/2xLC-Q
REF. EHL125.02P
3301643
EAN.
6418677658297
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Surface mounting | Yes |
---|---|
Duct installation | No |
Floor box/subfloor mounted | No |
Type of fastening | Screw |
With bus/coupling | No |
Type of connector | SC duplex |
Colour | White |
---|---|
RAL-number | 9016 |
With label space | Yes |
Cable strain relief | Yes |
Outlet direction | Straight |
Dust protection cap | None |
Documentation
1 document
Product Sheet
SELECT AN ACTION