Cover plate DL6X6-R500 decorative plate
Ensto Diana
ENSTO
Cover plate DL6X6-R500 decorative plate
REF. DL6X6-R500
4261375
EAN.
6438389002171
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Decor element |
---|---|
Accessory | Yes |
Spare part | No |
Grid perforated | No |
Reflector perforated | No |
Material | Stainless steel |
Colour | White |
---|---|
Length | 597 mm |
Width | 597 mm |
Height/depth | 1 mm |
Diameter | 500 mm |
Documentation
2 documents
Installation Guide
Installation Guide
2 documents
Product Sheet
Product Sheet
SELECT AN ACTION