Cover plate DIN 220 x 50 x 7 mm
Ensto Cubo O
ENSTO
Cover plate DIN 220 x 50 x 7 mm
REF. CP220
3446862
EAN.
6418677176661
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | Plastic |
---|---|
Colour | Grey |
RAL-number | 7035 |
Width | 220 mm |
---|---|
Height | 50 mm |