Cover joint for 16x16 mm mini-trunking
DLP-S Mini-trunking LG
Legrand
Cover joint for 16x16 mm mini-trunking
REF. LG-638116
1473314
EAN.
3245066381169
Allows the end-to-end junction of two identical cover with width 45mm
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable for wall duct width | 16 mm |
---|---|
Suitable for depth of wall duct | 16 mm |
Model | Duct joint cover |
Shape | Symmetric |
Type of fastening | Snap on |
Material | Plastic |
Material quality | ABS |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
---|---|
Colour | White |
Operating / setting temperature | 15-60 °C |
Degree of protection (IP) | Other |
Degree of impact strength (IK) | Other |
Width | 10 mm |
Height | 16.1 mm |
Depth | 10 mm |
Storage temperature | -25-60 °C |
Documentation
1 document
Technical Sheet
1 document
Autocad 3D
1 document
Environmental profile
SELECT AN ACTION