Coupler Connector, XLR-Male, 3-pol
Jung Products
ENSTO
Coupler Connector, XLR-Male, 3-pol
REF. CXLR-S
7907127
EAN.
4011377735200
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Assembly arrangement | Basic element with housing top |
---|---|
Utilization | XLR |
Support ring | No |
With dust cover | No |
With hinged lid | No |
Outlet direction | Straight |
Imprintable label | Without indication field |
With imprint | No |
Mounting method | Flush-mounted |
Material | Metal |
---|---|
Halogen free | No |
Type of fastening | Mounting with screw |
With buses/couplings | No |
Suitable for number of connectors | 1 |
With strain relief | No |
Shielded housing | No |
Suitable for degree of protection (IP) | IP20 |