Coupler Connector, SpeakOn socket,4-p
Jung Products
ENSTO
Coupler Connector, SpeakOn socket,4-p
REF. PB4
7907128
EAN.
4011377735309
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Assembly arrangement | Other |
---|---|
Utilization | Loudspeaker connection |
Support ring | No |
With dust cover | No |
With hinged lid | No |
Outlet direction | Straight |
Imprintable label | Without indication field |
With imprint | No |
Mounting method | Flush-mounted |
Material | Plastic |
Halogen free | No |
---|---|
Surface protection | Other |
Type of fastening | Mounting with screw |
With buses/couplings | No |
Suitable for number of connectors | 1 |
With strain relief | No |
Shielded housing | No |
Luster terminal | No |
Suitable for degree of protection (IP) | IP20 |