Control unit KNX Valve drive (motor-operated) w
Jung KNX Products
ENSTO
Control unit KNX Valve drive (motor-operated) w
REF. 2177SVR
2818078
EAN.
4011377147607
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Bus system KNX | Yes |
---|---|
Bus system KNX-RF (Radio Frequent) | No |
Bus system radio frequent | No |
Bus system LON | No |
Bus system Powernet | No |
Other bus systems | None |
Mounting method | Radiator valve |
With bus connection | Yes |
Temperature control with built-in continuous control | No |
---|---|
Buttons for manual operation at the drive | No |
Temperature and stroke indication | Yes |
Function master/slave | No |
Nominal voltage | 24 V |
Voltage supply over bus | Yes |
Degree of protection (IP) | IP40 |
Documentation
1 document
Instruction manual
SELECT AN ACTION