Skip to main content
Logo print

Contact protection Closed, 386 x 386 x 2 mm

Ensto Cubo O ENSTO

Contact protection Closed, 386 x 386 x 2 mm

REF. OFP44 3440928 EAN. 6438100112530
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Suitable for enclosure building width 400 mm
Suitable for enclosure building height 400 mm
Material Plastic
Surface finishing Untreated
Colour Grey
RAL-number 7035
Label space/information surface No