Connecting accessory For C bases, F2 size
Ensto Cubo O
ENSTO
Connecting accessory For C bases, F2 size
REF. F2GSS20T
3443987
EAN.
6418677181504
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Mounting kit |
---|---|
Suitable for enclosure building width | 300 mm |
Width | 216 mm |
Height | 88 mm |
Depth | 15 mm |
---|---|
Material | Other |
Colour | Other |