Combination thermostat with touch screen, 16A, IP21
Thermostats for UFH
ENSTO
Combination thermostat with touch screen, 16A, IP21
REF. ECO16TOUCH
2621090
EAN.
6418677639166
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of power supply | 230 V |
---|---|
With receiver | No |
Measuring range | 5-40 °C |
External sensor | Yes |
With thermal feedback | Yes |
Control characteristic | PI |
Suitable for heating | Yes |
Number of heater outputs | 1 |
Number of cooler outputs | 0 |
Adjustable differential | No |
Selector switch for heating and heating with hot water | No |
Sensor/feeler type | Resistance sensor |
Temperature readable | Yes |
With display | Yes |
Type of clock | Week clock |
Clock model | Digital |
Overtime switch | No |
---|---|
Optimisation | Yes |
With tap water circuit | No |
Operation | Touch screen |
Weather-dependent control system | No |
Max. contact voltage | 253 V |
Max. contact load | 16 A |
Degree of protection (IP) | IP21 |
Degree of protection (NEMA) | 2 |
Explosion-proof | No |
Colour | White |
Width | 85 mm |
Depth | 48 mm |
Height | 85 mm |
Class of the temperature control | II |
Standby power consumption (solstandby) | 0.5 W |
Documentation
3 documents
Instruction manual
Instruction manual
Installation Guide
2 documents
Product Sheet
Product Sheet
SELECT AN ACTION