Charging station T2 4G/LAN/WIFI MID RCBO
Ensto Wallbox
ENSTO
Charging station T2 4G/LAN/WIFI MID RCBO
REF. EVB100B-B4BC
3501817
EAN.
6430064497203
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Installation side connection model | 3-phase |
---|---|
Input voltage | 208-264 V |
Frequency | 50 Hz |
Nominal connection power | 22 kW |
Number of charging units | 1 |
Max. power per charging point | 22 kW |
Width | 350 mm |
Height | 477 mm |
Depth | 212 mm |
Mounting method | Wall mounting |
Number of socket outlets Type 2 | 1 |
Number of earth leakage circuit breakers type A | 1 |
DC residual current detection | Yes |
Contactor welding detection | Yes |
With miniature circuit breaker (MCB) | Yes |
Networkable via LAN | Yes |
Networkable via Wi-Fi | Yes |
Long-Term Evolution (LTE) | Yes |
Radio standard 5G | No |
With energy meter | Yes |
---|---|
With built-in RFID card reader | Yes |
NFC (Near Field Communication) | Yes |
Static load management integrated | Yes |
Suitable for dynamic load management | Yes |
OpenChargePointProtocoll (OCPP) version | 1.6 |
Plug and charge (ISO 15118) | Yes |
With display | No |
Housing material | Steel |
Degree of protection (IP) | IP54 |
Degree of impact strength (IK) | IK10 |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
Export of charging logs | Yes |
Connectable conductor cross section | 2.5-16 mm² |
Backend included in delivery | No |
With MID compliant energy meter | Yes |
Operating / setting temperature | -25-50 °C |
Documentation
2 documents
Installation Guide
Installation Guide
2 documents
Product Sheet
Product Sheet
1 document
Certificate of Approval
SELECT AN ACTION