Centreplate Keystone, 30º, white
Ensto Intro Data Products
ENSTO
Centreplate Keystone, 30º, white
REF. 3069-2SIELS569-30BFPLWWFI
7208918
EAN.
6438100402297
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Assembly arrangement | Other |
---|---|
Utilization | Other |
Support ring | Yes |
Imprintable label | With indication plate |
Mounting method | Flush-mounted |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Other |
---|---|
Surface finishing | Glossy |
Colour | White |
RAL-number (similar) | 9010 |
Type of fastening | Mounting with screw |
Suitable for degree of protection (IP) | IP20 |
Device width | 70 mm |
Device height | 70 mm |