Centre plate Tele outlet 2xRJ45 Keystone, b
Ensto Intro Data Products
ENSTO
Centre plate Tele outlet 2xRJ45 Keystone, b
REF. LS969-2NWESWFI
7208907
EAN.
6418677339332
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Assembly arrangement | Other |
---|---|
Utilization | Other |
Support ring | Yes |
Imprintable label | With indication plate |
Mounting method | Flush-mounted |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Other |
Surface finishing | Glossy |
---|---|
Colour | Black |
RAL-number (similar) | 1013 |
Type of fastening | Mounting with screw |
Suitable for degree of protection (IP) | IP21 |
Device width | 70 mm |
Device height | 70 mm |
Device depth | 20 mm |